How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 0.75 in | AF: | 0.19 |
| BE: | 0.38 in | P: | 1.88 in |
| D: | 2.69 | AJ: | 5.88 |
| I: | 3.77 in | BD: | 5.88 |
| H: | 0.53 in | L: | 5.51 in |
| BF: | 0.41 | V: | 1.94 in |
| LL: | 2.12 in | AE2: | 0.56 |
| AB: | 4.07 | AK: | 4.5 |
| T: | 1 | AG: | 4.65 |
| LM: | 7.76 | G: | 1.94 |
| Center Distance (in): | 2.375 in | AA: | 8.88 |
Technical Specifications
| Service Factor: | 1 | Output Key: | 1/4 X 2.50 |
| Input Keyway: | 3/16 X 1.75 in | Output RPM: | 29.2 |
| Input RPM: | 1,750 | Output Shaft: | Hollow Bore |
| Series Code: | OE | No. of Gear Reductions: | Single |
| Output Diameter (in): | 1 in | Input HP @ 1750 RPM: | 0.674 |
| Input Diameter (in): | 0.75 in | Center Distance (in): | 2.375 |
| Assembly: | YFC-2 | Ratio Range: | 60:1 |
| Ratio: | 60:1 | Bore Code: | 16 |
| Output Shaft Direction: | 2 | Output Shaft Assembly Code: | 2 |
| Product Line: | OE Series- Worm Gear Reducer | Gear Type: | Worm |
| Model Code: | 23YFC | Series: | OE Series- Worm Gear Reducer |
| Reducer: | Worm - Right Angle | Housing Material: | Cast Iron |
| Motor Frame Size: | 140TC | Input Style: | Flexible Coupling Input |
| Shaft Seal Material: | Viton | Product Type: | Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1007 in/lbs |

