How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 2.12 in | AG: | 4.65 |
| AF: | 0.19 | AK: | 4.5 |
| LM: | 7.76 | AE2: | 0.56 |
| D: | 2.69 | Center Distance (in): | 2.375 in |
| AA: | 8.88 | U: | 0.75 in |
| I: | 3.77 in | P: | 1.88 in |
| BF: | 0.41 | AJ: | 5.88 |
| BE: | 0.38 in | L: | 5.51 in |
| AB: | 4.07 | V: | 1.94 in |
| G: | 1.94 | H: | 0.53 in |
| BD: | 5.88 | T: | 1 |
Technical Specifications
| Product Line: | OE Series- Worm Gear Reducer | No. of Gear Reductions: | Single |
| Assembly: | YFC-2 | Motor Frame Size: | 140TC |
| Input Diameter (in): | 0.75 in | Output Shaft Assembly Code: | 2 |
| Reducer: | Worm - Right Angle | Gear Type: | Worm |
| Input Keyway: | 3/16 X 1.75 in | Center Distance (in): | 2.375 |
| Input RPM: | 1,750 | Output Shaft: | Hollow Bore |
| Output Shaft Direction: | 2 | Service Factor: | 1 |
| Ratio: | 60:1 | Product Type: | Right Angle |
| Model Code: | 23YFC | Housing Material: | Cast Iron |
| Series: | OE Series- Worm Gear Reducer | Input Style: | Flexible Coupling Input |
| Output RPM: | 29.2 | Output Diameter (in): | 1 in |
| Output Key: | 1/4 X 2.50 | Bore Code: | 16 |
| Series Code: | OE | Shaft Seal Material: | Viton |
| Input HP @ 1750 RPM: | 0.674 | Ratio Range: | 60:1 |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1007 in/lbs |

