How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 1.94 | AF: | 0.19 |
| P: | 1.88 in | Center Distance (in): | 2.375 in |
| BD: | 5.88 | AA: | 8.88 |
| D: | 2.69 | AG: | 4.65 |
| L: | 5.51 in | I: | 3.77 in |
| BE: | 0.38 in | AB: | 4.07 |
| LL: | 2.12 in | AJ: | 5.88 |
| V: | 1.94 in | BF: | 0.41 |
| T: | 1 | AE2: | 0.56 |
| LM: | 7.76 | H: | 0.53 in |
| AK: | 4.5 | U: | 0.75 in |
Technical Specifications
| Series Code: | OE | No. of Gear Reductions: | Single |
| Output Key: | 1/4 X 2.50 | Product Line: | OE Series- Worm Gear Reducer |
| Ratio: | 80:1 | Input RPM: | 1,750 |
| Model Code: | 23YFC | Input HP @ 1750 RPM: | 0.455 |
| Output Diameter (in): | 1 in | Input Diameter (in): | 0.75 in |
| Housing Material: | Cast Iron | Ratio Range: | 80:1 |
| Product Type: | Right Angle | Bore Code: | 16 |
| Assembly: | YFC-2 | Gear Type: | Worm |
| Output RPM: | 21.9 | Output Shaft Assembly Code: | 2 |
| Input Keyway: | 3/16 X 1.75 in | Series: | OE Series- Worm Gear Reducer |
| Shaft Seal Material: | Viton | Service Factor: | 1 |
| Input Style: | Flexible Coupling Input | Center Distance (in): | 2.375 |
| Motor Frame Size: | 140TC | Output Shaft Direction: | 2 |
| Output Shaft: | Hollow Bore | Reducer: | Worm - Right Angle |
| Output Torque Rating (in-lb): | 830 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

