How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 0.75 in | BD: | 5.88 |
| LL: | 2.12 in | AF: | 0.19 |
| AA: | 8.88 | BF: | 0.41 |
| AB: | 4.07 | AG: | 4.65 |
| V: | 1.94 in | I: | 3.77 in |
| D: | 2.69 | BE: | 0.38 in |
| AK: | 4.5 | H: | 0.53 in |
| T: | 1 | P: | 1.88 in |
| AE2: | 0.56 | AJ: | 5.88 |
| Center Distance (in): | 2.375 in | LM: | 7.76 |
| G: | 1.94 | L: | 5.51 in |
Technical Specifications
| Housing Material: | Cast Iron | Input Style: | Flexible Coupling Input |
| Output Diameter (in): | 1 in | Series: | OE Series- Worm Gear Reducer |
| Service Factor: | 1 | Ratio: | 80:1 |
| Motor Frame Size: | 140TC | Input RPM: | 1,750 |
| Output RPM: | 21.9 | Bore Code: | 16 |
| Output Key: | 1/4 X 2.50 | Input HP @ 1750 RPM: | 0.455 |
| Shaft Seal Material: | Viton | Input Diameter (in): | 0.75 in |
| Product Line: | OE Series- Worm Gear Reducer | Series Code: | OE |
| Ratio Range: | 80:1 | Product Type: | Right Angle |
| Output Shaft: | Hollow Bore | Output Shaft Assembly Code: | 2 |
| Gear Type: | Worm | Output Shaft Direction: | 2 |
| Assembly: | YFC-2 | No. of Gear Reductions: | Single |
| Input Keyway: | 3/16 X 1.75 in | Reducer: | Worm - Right Angle |
| Center Distance (in): | 2.375 | Model Code: | 23YFC |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 830 in/lbs |

