How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.56 | BF: | 0.53 |
| AA: | 8.88 | AK: | 8.5 |
| P: | 1.88 in | LL: | 2.12 in |
| H: | 0.53 in | V: | 1.94 in |
| AF: | 0.19 | L1: | 8.76 in |
| BD: | 9 | AB: | 4.07 |
| I: | 3.77 in | AJ: | 7.25 |
| AG: | 4.65 | G: | 1.94 |
| L: | 5.51 in | BE1: | 0.5 in |
| D: | 2.69 | Center Distance (in): | 2.375 in |
| U: | 0.75 in | T: | 1 |
Technical Specifications
| Product Line: | OE Series- Worm Gear Reducer | Bore Code: | 16 |
| Ratio Range: | 10:1 | Output Key: | 1/4 X 2.50 |
| Series: | OE Series- Worm Gear Reducer | Output Shaft Direction: | 2 |
| Output Shaft Assembly Code: | 2 | Input HP @ 1750 RPM: | 3.08 |
| Input Style: | Flexible Coupling Input | Input Keyway: | 3/16 X 1.75 in |
| Ratio: | 10:1 | No. of Gear Reductions: | Single |
| Model Code: | 23YFC | Assembly: | YFC-2 |
| Series Code: | OE | Input RPM: | 1,750 |
| Output Diameter (in): | 1 in | Shaft Seal Material: | Viton |
| Reducer: | Worm - Right Angle | Housing Material: | Cast Iron |
| Service Factor: | 1 | Center Distance (in): | 2.375 |
| Input Diameter (in): | 0.75 in | Motor Frame Size: | 180TC |
| Product Type: | Right Angle | Output RPM: | 175 |
| Output Shaft: | Hollow Bore | Gear Type: | Worm |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1011 in/lbs |

