How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 1.88 in | T: | 1 |
| L: | 5.51 in | V: | 1.94 in |
| AG: | 4.65 | AA: | 8.88 |
| U: | 0.75 in | AJ: | 7.25 |
| LL: | 2.12 in | G: | 1.94 |
| Center Distance (in): | 2.375 in | AK: | 8.5 |
| AE2: | 0.56 | AF: | 0.19 |
| AB: | 4.07 | BE1: | 0.5 in |
| BD: | 9 | L1: | 8.76 in |
| H: | 0.53 in | I: | 3.77 in |
| BF: | 0.53 | D: | 2.69 |
Technical Specifications
| Input RPM: | 1,750 | Motor Frame Size: | 180TC |
| Reducer: | Worm - Right Angle | Product Type: | Right Angle |
| Input Keyway: | 3/16 X 1.75 in | Output Key: | 1/4 X 2.50 |
| Ratio: | 100:1 | Center Distance (in): | 2.375 |
| Output Shaft: | Hollow Bore | Input Diameter (in): | 0.75 in |
| Input Style: | Flexible Coupling Input | Output Diameter (in): | 1 in |
| Housing Material: | Cast Iron | Shaft Seal Material: | Viton |
| Assembly: | YFC-2 | Output RPM: | 17.5 |
| Service Factor: | 1 | Gear Type: | Worm |
| No. of Gear Reductions: | Single | Input HP @ 1750 RPM: | 0.307 |
| Output Shaft Direction: | 2 | Product Line: | OE Series- Worm Gear Reducer |
| Ratio Range: | 100:1 to 250:1 | Output Shaft Assembly Code: | 2 |
| Series: | OE Series- Worm Gear Reducer | Model Code: | 23YFC |
| Series Code: | OE | Bore Code: | 16 |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 648 in/lbs |

