How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | AK: | 8.5 |
| D: | 2.69 | L: | 5.51 in |
| BE1: | 0.5 in | P: | 1.88 in |
| T: | 1 | AF: | 0.19 |
| LL: | 2.12 in | G: | 1.94 |
| H: | 0.53 in | AE2: | 0.56 |
| AA: | 8.88 | U: | 0.75 in |
| AJ: | 7.25 | V: | 1.94 in |
| AB: | 4.07 | L1: | 8.76 in |
| I: | 3.77 in | BF: | 0.53 |
| AG: | 4.65 | Center Distance (in): | 2.375 in |
Technical Specifications
| Output Key: | 1/4 X 2.50 | Reducer: | Worm - Right Angle |
| Output Shaft Assembly Code: | 2 | Service Factor: | 1 |
| Center Distance (in): | 2.375 | Bore Code: | 16 |
| Product Line: | OE Series- Worm Gear Reducer | Output Diameter (in): | 1 in |
| Ratio: | 15:1 | Input Keyway: | 3/16 X 1.75 in |
| No. of Gear Reductions: | Single | Series Code: | OE |
| Model Code: | 23YFC | Product Type: | Right Angle |
| Input HP @ 1750 RPM: | 2.3 | Input RPM: | 1,750 |
| Shaft Seal Material: | Viton | Output Shaft: | Hollow Bore |
| Motor Frame Size: | 180TC | Series: | OE Series- Worm Gear Reducer |
| Housing Material: | Cast Iron | Input Diameter (in): | 0.75 in |
| Output Shaft Direction: | 2 | Gear Type: | Worm |
| Output RPM: | 117 | Assembly: | YFC-2 |
| Input Style: | Flexible Coupling Input | Ratio Range: | 15:1 |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1095 in/lbs |

