How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1 | I: | 3.77 in |
| U: | 0.75 in | BE1: | 0.5 in |
| AK: | 8.5 | AE2: | 0.56 |
| D: | 2.69 | G: | 1.94 |
| AJ: | 7.25 | AF: | 0.19 |
| LL: | 2.12 in | AA: | 8.88 |
| AG: | 4.65 | BF: | 0.53 |
| V: | 1.94 in | Center Distance (in): | 2.375 in |
| L1: | 8.76 in | AB: | 4.07 |
| L: | 5.51 in | H: | 0.53 in |
| BD: | 9 | P: | 1.88 in |
Technical Specifications
| Gear Type: | Worm | Series: | OE Series- Worm Gear Reducer |
| Input Diameter (in): | 0.75 in | Output RPM: | 117 |
| Input HP @ 1750 RPM: | 2.3 | Motor Frame Size: | 180TC |
| Output Shaft Direction: | 2 | Assembly: | YFC-2 |
| Service Factor: | 1 | Input Style: | Flexible Coupling Input |
| Output Diameter (in): | 1 in | Product Type: | Right Angle |
| Output Shaft: | Hollow Bore | Output Shaft Assembly Code: | 2 |
| Reducer: | Worm - Right Angle | Input Keyway: | 3/16 X 1.75 in |
| Ratio Range: | 15:1 | Shaft Seal Material: | Viton |
| No. of Gear Reductions: | Single | Ratio: | 15:1 |
| Input RPM: | 1,750 | Model Code: | 23YFC |
| Series Code: | OE | Output Key: | 1/4 X 2.50 |
| Center Distance (in): | 2.375 | Product Line: | OE Series- Worm Gear Reducer |
| Bore Code: | 16 | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 1095 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

