How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | AG: | 4.65 |
| V: | 1.94 in | P: | 1.88 in |
| LL: | 2.12 in | G: | 1.94 |
| AJ: | 7.25 | Center Distance (in): | 2.375 in |
| T: | 1 | BD: | 9 |
| AA: | 8.88 | AF: | 0.19 |
| AB: | 4.07 | L: | 5.51 in |
| AE2: | 0.56 | I: | 3.77 in |
| BE1: | 0.5 in | AK: | 8.5 |
| D: | 2.69 | BF: | 0.53 |
| U: | 0.75 in | L1: | 8.76 in |
Technical Specifications
| Output Diameter (in): | 1 in | Service Factor: | 1 |
| Output Key: | 1/4 X 2.50 | No. of Gear Reductions: | Single |
| Motor Frame Size: | 180TC | Product Line: | OE Series- Worm Gear Reducer |
| Reducer: | Worm - Right Angle | Input RPM: | 1,750 |
| Output Shaft: | Hollow Bore | Shaft Seal Material: | Viton |
| Product Type: | Right Angle | Ratio Range: | 15:1 |
| Assembly: | YFC-2 | Housing Material: | Cast Iron |
| Model Code: | 23YFC | Series Code: | OE |
| Gear Type: | Worm | Input Diameter (in): | 0.75 in |
| Output Shaft Direction: | 2 | Input Keyway: | 3/16 X 1.75 in |
| Bore Code: | 16 | Ratio: | 15:1 |
| Input Style: | Flexible Coupling Input | Output RPM: | 117 |
| Input HP @ 1750 RPM: | 2.3 | Center Distance (in): | 2.375 |
| Series: | OE Series- Worm Gear Reducer | Output Shaft Assembly Code: | 2 |
| Output Torque Rating (in-lb): | 1095 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

