How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | AB: | 4.07 |
| BE1: | 0.5 in | AE2: | 0.56 |
| L: | 5.51 in | V: | 1.94 in |
| I: | 3.77 in | L1: | 8.76 in |
| H: | 0.53 in | AA: | 8.88 |
| LL: | 2.12 in | U: | 0.75 in |
| BF: | 0.53 | G: | 1.94 |
| AG: | 4.65 | D: | 2.69 |
| T: | 1 | AF: | 0.19 |
| Center Distance (in): | 2.375 in | P: | 1.88 in |
| BD: | 9 | AJ: | 7.25 |
Technical Specifications
| Output Shaft Direction: | 2 | Motor Frame Size: | 180TC |
| Housing Material: | Cast Iron | Series: | OE Series- Worm Gear Reducer |
| Gear Type: | Worm | Series Code: | OE |
| Input Keyway: | 3/16 X 1.75 in | Input Diameter (in): | 0.75 in |
| No. of Gear Reductions: | Single | Output RPM: | 87.5 |
| Shaft Seal Material: | Viton | Product Line: | OE Series- Worm Gear Reducer |
| Center Distance (in): | 2.375 | Service Factor: | 1 |
| Output Key: | 1/4 X 2.50 | Product Type: | Right Angle |
| Input Style: | Flexible Coupling Input | Model Code: | 23YFC |
| Assembly: | YFC-2 | Output Diameter (in): | 1 in |
| Output Shaft Assembly Code: | 2 | Ratio: | 20:1 |
| Reducer: | Worm - Right Angle | Input HP @ 1750 RPM: | 1.83 |
| Output Shaft: | Hollow Bore | Ratio Range: | 20:1 |
| Bore Code: | 16 | Input RPM: | 1,750 |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1121 in/lbs |

