How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.56 | D: | 2.69 |
| AF: | 0.19 | P: | 1.88 in |
| BF: | 0.53 | L1: | 8.76 in |
| BE1: | 0.5 in | AB: | 4.07 |
| T: | 1 | U: | 0.75 in |
| L: | 5.51 in | V: | 1.94 in |
| Center Distance (in): | 2.375 in | LL: | 2.12 in |
| G: | 1.94 | I: | 3.77 in |
| BD: | 9 | AK: | 8.5 |
| H: | 0.53 in | AG: | 4.65 |
| AA: | 8.88 | AJ: | 7.25 |
Technical Specifications
| Output Shaft Direction: | 2 | Product Line: | OE Series- Worm Gear Reducer |
| Bore Code: | 16 | Series: | OE Series- Worm Gear Reducer |
| Input HP @ 1750 RPM: | 1.51 | Ratio: | 25:1 |
| Series Code: | OE | Output Key: | 1/4 X 2.50 |
| Product Type: | Right Angle | Service Factor: | 1 |
| Output Shaft Assembly Code: | 2 | Input Keyway: | 3/16 X 1.75 in |
| Output Shaft: | Hollow Bore | Motor Frame Size: | 180TC |
| Input RPM: | 1,750 | No. of Gear Reductions: | Single |
| Ratio Range: | 25:1 | Gear Type: | Worm |
| Input Diameter (in): | 0.75 in | Shaft Seal Material: | Viton |
| Housing Material: | Cast Iron | Input Style: | Flexible Coupling Input |
| Reducer: | Worm - Right Angle | Center Distance (in): | 2.375 |
| Assembly: | YFC-2 | Output RPM: | 70 |
| Output Diameter (in): | 1 in | Model Code: | 23YFC |
| Output Torque Rating (in-lb): | 1124 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

