How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 4.65 | L1: | 8.76 in |
| AJ: | 7.25 | H: | 0.53 in |
| AA: | 8.88 | BE1: | 0.5 in |
| Center Distance (in): | 2.375 in | I: | 3.77 in |
| P: | 1.88 in | AB: | 4.07 |
| BF: | 0.53 | V: | 1.94 in |
| AF: | 0.19 | U: | 0.75 in |
| T: | 1 | D: | 2.69 |
| BD: | 9 | L: | 5.51 in |
| AK: | 8.5 | G: | 1.94 |
| LL: | 2.12 in | AE2: | 0.56 |
Technical Specifications
| Ratio Range: | 25:1 | Model Code: | 23YFC |
| Gear Type: | Worm | Product Line: | OE Series- Worm Gear Reducer |
| Output RPM: | 70 | Ratio: | 25:1 |
| No. of Gear Reductions: | Single | Shaft Seal Material: | Viton |
| Series Code: | OE | Output Key: | 1/4 X 2.50 |
| Output Shaft Direction: | 2 | Housing Material: | Cast Iron |
| Input Keyway: | 3/16 X 1.75 in | Bore Code: | 16 |
| Input Style: | Flexible Coupling Input | Motor Frame Size: | 180TC |
| Product Type: | Right Angle | Input HP @ 1750 RPM: | 1.51 |
| Series: | OE Series- Worm Gear Reducer | Output Shaft Assembly Code: | 2 |
| Center Distance (in): | 2.375 | Input RPM: | 1,750 |
| Output Diameter (in): | 1 in | Output Shaft: | Hollow Bore |
| Service Factor: | 1 | Assembly: | YFC-2 |
| Reducer: | Worm - Right Angle | Input Diameter (in): | 0.75 in |
| Output Torque Rating (in-lb): | 1124 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

