How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1 | AF: | 0.19 |
| AB: | 4.07 | LL: | 2.12 in |
| AJ: | 7.25 | L1: | 8.76 in |
| BF: | 0.53 | D: | 2.69 |
| H: | 0.53 in | AA: | 8.88 |
| U: | 0.75 in | I: | 3.77 in |
| P: | 1.88 in | AK: | 8.5 |
| BD: | 9 | G: | 1.94 |
| BE1: | 0.5 in | Center Distance (in): | 2.375 in |
| AE2: | 0.56 | V: | 1.94 in |
| L: | 5.51 in | AG: | 4.65 |
Technical Specifications
| Bore Code: | 16 | Gear Type: | Worm |
| Input Diameter (in): | 0.75 in | Series Code: | OE |
| Output Diameter (in): | 1 in | Output Shaft Assembly Code: | 2 |
| Motor Frame Size: | 180TC | Housing Material: | Cast Iron |
| Assembly: | YFC-2 | Reducer: | Worm - Right Angle |
| Center Distance (in): | 2.375 | Model Code: | 23YFC |
| Product Line: | OE Series- Worm Gear Reducer | No. of Gear Reductions: | Single |
| Input RPM: | 1,750 | Product Type: | Right Angle |
| Ratio: | 25:1 | Input HP @ 1750 RPM: | 1.51 |
| Input Keyway: | 3/16 X 1.75 in | Output Shaft: | Hollow Bore |
| Ratio Range: | 25:1 | Output Key: | 1/4 X 2.50 |
| Input Style: | Flexible Coupling Input | Series: | OE Series- Worm Gear Reducer |
| Output Shaft Direction: | 2 | Service Factor: | 1 |
| Output RPM: | 70 | Shaft Seal Material: | Viton |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1124 in/lbs |

