How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 2.375 in | D: | 2.69 |
| AK: | 8.5 | LL: | 2.12 in |
| P: | 1.88 in | BF: | 0.53 |
| BD: | 9 | AJ: | 7.25 |
| AA: | 8.88 | BE1: | 0.5 in |
| I: | 3.77 in | G: | 1.94 |
| T: | 1 | AF: | 0.19 |
| H: | 0.53 in | U: | 0.75 in |
| AB: | 4.07 | L1: | 8.76 in |
| L: | 5.51 in | V: | 1.94 in |
| AE2: | 0.56 | AG: | 4.65 |
Technical Specifications
| Shaft Seal Material: | Viton | Output Key: | 1/4 X 2.50 |
| Ratio Range: | 30:1 | Output RPM: | 58.3 |
| Series: | OE Series- Worm Gear Reducer | Housing Material: | Cast Iron |
| Reducer: | Worm - Right Angle | Product Type: | Right Angle |
| Bore Code: | 16 | Assembly: | YFC-2 |
| Ratio: | 30:1 | Input Style: | Flexible Coupling Input |
| Input Diameter (in): | 0.75 in | Output Diameter (in): | 1 in |
| Gear Type: | Worm | Service Factor: | 1 |
| Input RPM: | 1,750 | Input HP @ 1750 RPM: | 1.32 |
| Series Code: | OE | Output Shaft Direction: | 2 |
| No. of Gear Reductions: | Single | Output Shaft: | Hollow Bore |
| Motor Frame Size: | 180TC | Center Distance (in): | 2.375 |
| Model Code: | 23YFC | Input Keyway: | 3/16 X 1.75 in |
| Output Shaft Assembly Code: | 2 | Product Line: | OE Series- Worm Gear Reducer |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1133 in/lbs |

