How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 5.51 in | BF: | 0.53 |
| AF: | 0.19 | L1: | 8.76 in |
| P: | 1.88 in | I: | 3.77 in |
| Center Distance (in): | 2.375 in | U: | 0.75 in |
| AK: | 8.5 | AE2: | 0.56 |
| H: | 0.53 in | LL: | 2.12 in |
| BD: | 9 | D: | 2.69 |
| AJ: | 7.25 | G: | 1.94 |
| T: | 1 | AG: | 4.65 |
| AB: | 4.07 | BE1: | 0.5 in |
| AA: | 8.88 | V: | 1.94 in |
Technical Specifications
| Motor Frame Size: | 180TC | Output Diameter (in): | 1 in |
| Input HP @ 1750 RPM: | 1.04 | Input Style: | Flexible Coupling Input |
| No. of Gear Reductions: | Single | Input Diameter (in): | 0.75 in |
| Input RPM: | 1,750 | Input Keyway: | 3/16 X 1.75 in |
| Reducer: | Worm - Right Angle | Product Line: | OE Series- Worm Gear Reducer |
| Output Shaft Direction: | 2 | Series: | OE Series- Worm Gear Reducer |
| Assembly: | YFC-2 | Bore Code: | 16 |
| Model Code: | 23YFC | Ratio: | 40:1 |
| Gear Type: | Worm | Output Shaft Assembly Code: | 2 |
| Series Code: | OE | Service Factor: | 1 |
| Product Type: | Right Angle | Center Distance (in): | 2.375 |
| Shaft Seal Material: | Viton | Output RPM: | 43.8 |
| Ratio Range: | 40:1 | Output Key: | 1/4 X 2.50 |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 1121 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

