How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 7.25 | L1: | 8.76 in |
| BF: | 0.53 | P: | 1.88 in |
| H: | 0.53 in | D: | 2.69 |
| AA: | 8.88 | LL: | 2.12 in |
| AK: | 8.5 | I: | 3.77 in |
| Center Distance (in): | 2.375 in | BD: | 9 |
| AG: | 4.65 | L: | 5.51 in |
| AE2: | 0.56 | BE1: | 0.5 in |
| U: | 0.75 in | G: | 1.94 |
| AB: | 4.07 | AF: | 0.19 |
| T: | 1 | V: | 1.94 in |
Technical Specifications
| Series Code: | OE | Product Line: | OE Series- Worm Gear Reducer |
| Output RPM: | 350 | Ratio: | 5:1 |
| Service Factor: | 1 | Model Code: | 23YFC |
| Input HP @ 1750 RPM: | 3.89 | No. of Gear Reductions: | Single |
| Output Diameter (in): | 1 in | Gear Type: | Worm |
| Ratio Range: | 5:1 | Shaft Seal Material: | Viton |
| Input RPM: | 1,750 | Center Distance (in): | 2.375 |
| Bore Code: | 16 | Reducer: | Worm - Right Angle |
| Product Type: | Right Angle | Output Shaft Direction: | 2 |
| Housing Material: | Cast Iron | Output Key: | 1/4 X 2.50 |
| Input Diameter (in): | 0.75 in | Motor Frame Size: | 180TC |
| Assembly: | YFC-2 | Series: | OE Series- Worm Gear Reducer |
| Input Style: | Flexible Coupling Input | Output Shaft Assembly Code: | 2 |
| Output Shaft: | Hollow Bore | Input Keyway: | 3/16 X 1.75 in |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 653 in/lbs |

