How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 5.51 in | Center Distance (in): | 2.375 in |
| AK: | 8.5 | AA: | 8.88 |
| AG: | 4.65 | AB: | 4.07 |
| P: | 1.88 in | AJ: | 7.25 |
| BF: | 0.53 | AF: | 0.19 |
| BD: | 9 | AE2: | 0.56 |
| D: | 2.69 | V: | 1.94 in |
| G: | 1.94 | BE1: | 0.5 in |
| I: | 3.77 in | LL: | 2.12 in |
| U: | 0.75 in | L1: | 8.76 in |
| H: | 0.53 in | T: | 1 |
Technical Specifications
| Output RPM: | 35 | Assembly: | YFC-2 |
| Output Diameter (in): | 1 in | Output Key: | 1/4 X 2.50 |
| Motor Frame Size: | 180TC | No. of Gear Reductions: | Single |
| Product Line: | OE Series- Worm Gear Reducer | Input Diameter (in): | 0.75 in |
| Input Style: | Flexible Coupling Input | Output Shaft Assembly Code: | 2 |
| Product Type: | Right Angle | Shaft Seal Material: | Viton |
| Output Shaft Direction: | 2 | Series: | OE Series- Worm Gear Reducer |
| Reducer: | Worm - Right Angle | Input RPM: | 1,750 |
| Series Code: | OE | Service Factor: | 1 |
| Input HP @ 1750 RPM: | 0.847 | Input Keyway: | 3/16 X 1.75 in |
| Housing Material: | Cast Iron | Center Distance (in): | 2.375 |
| Output Shaft: | Hollow Bore | Gear Type: | Worm |
| Ratio: | 50:1 | Bore Code: | 16 |
| Ratio Range: | 50:1 | Model Code: | 23YFC |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1084 in/lbs |

