How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE1: | 0.5 in | L1: | 8.76 in |
| AA: | 8.88 | AJ: | 7.25 |
| V: | 1.94 in | LL: | 2.12 in |
| P: | 1.88 in | H: | 0.53 in |
| T: | 1 | U: | 0.75 in |
| D: | 2.69 | AE2: | 0.56 |
| BF: | 0.53 | L: | 5.51 in |
| I: | 3.77 in | BD: | 9 |
| AB: | 4.07 | AG: | 4.65 |
| AF: | 0.19 | G: | 1.94 |
| Center Distance (in): | 2.375 in | AK: | 8.5 |
Technical Specifications
| Gear Type: | Worm | Center Distance (in): | 2.375 |
| Model Code: | 23YFC | Input Diameter (in): | 0.75 in |
| Ratio Range: | 50:1 | Series Code: | OE |
| Output Shaft Direction: | 2 | Output RPM: | 35 |
| Output Shaft: | Hollow Bore | Output Key: | 1/4 X 2.50 |
| Ratio: | 50:1 | Input Style: | Flexible Coupling Input |
| Product Type: | Right Angle | Series: | OE Series- Worm Gear Reducer |
| Housing Material: | Cast Iron | Input RPM: | 1,750 |
| Reducer: | Worm - Right Angle | Motor Frame Size: | 180TC |
| Assembly: | YFC-2 | Service Factor: | 1 |
| Output Shaft Assembly Code: | 2 | Bore Code: | 16 |
| Input HP @ 1750 RPM: | 0.847 | Output Diameter (in): | 1 in |
| Product Line: | OE Series- Worm Gear Reducer | No. of Gear Reductions: | Single |
| Input Keyway: | 3/16 X 1.75 in | Shaft Seal Material: | Viton |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1084 in/lbs |

