How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 1.88 in | L1: | 8.76 in |
| AB: | 4.07 | V: | 1.94 in |
| AG: | 4.65 | AF: | 0.19 |
| AA: | 8.88 | Center Distance (in): | 2.375 in |
| BF: | 0.53 | LL: | 2.12 in |
| AK: | 8.5 | AJ: | 7.25 |
| AE2: | 0.56 | G: | 1.94 |
| I: | 3.77 in | L: | 5.51 in |
| D: | 2.69 | H: | 0.53 in |
| U: | 0.75 in | BE1: | 0.5 in |
| BD: | 9 | T: | 1 |
Technical Specifications
| Product Type: | Right Angle | Product Line: | OE Series- Worm Gear Reducer |
| Shaft Seal Material: | Viton | Ratio Range: | 60:1 |
| Input RPM: | 1,750 | Gear Type: | Worm |
| Bore Code: | 16 | Input HP @ 1750 RPM: | 0.674 |
| Input Keyway: | 3/16 X 1.75 in | Housing Material: | Cast Iron |
| Input Style: | Flexible Coupling Input | Series Code: | OE |
| Output Diameter (in): | 1 in | Model Code: | 23YFC |
| Output Shaft Assembly Code: | 2 | Ratio: | 60:1 |
| Output Key: | 1/4 X 2.50 | Series: | OE Series- Worm Gear Reducer |
| Center Distance (in): | 2.375 | Service Factor: | 1 |
| No. of Gear Reductions: | Single | Output Shaft Direction: | 2 |
| Reducer: | Worm - Right Angle | Output Shaft: | Hollow Bore |
| Assembly: | YFC-2 | Output RPM: | 29.2 |
| Motor Frame Size: | 180TC | Input Diameter (in): | 0.75 in |
| Output Torque Rating (in-lb): | 1007 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

