How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.53 | H: | 0.53 in |
| LL: | 2.12 in | I: | 3.77 in |
| U: | 0.75 in | D: | 2.69 |
| AB: | 4.07 | L: | 5.51 in |
| AE2: | 0.56 | G: | 1.94 |
| AJ: | 7.25 | T: | 1 |
| AF: | 0.19 | AK: | 8.5 |
| BD: | 9 | BE1: | 0.5 in |
| Center Distance (in): | 2.375 in | AG: | 4.65 |
| V: | 1.94 in | AA: | 8.88 |
| P: | 1.88 in | L1: | 8.76 in |
Technical Specifications
| Reducer: | Worm - Right Angle | Ratio Range: | 7.5:1 |
| Input Keyway: | 3/16 X 1.75 in | Series: | OE Series- Worm Gear Reducer |
| Center Distance (in): | 2.375 | Assembly: | YFC-2 |
| Input Style: | Flexible Coupling Input | Motor Frame Size: | 180TC |
| Output RPM: | 233 | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | Output Diameter (in): | 1 in |
| Gear Type: | Worm | Ratio: | 7.5:1 |
| Input Diameter (in): | 0.75 in | No. of Gear Reductions: | Single |
| Model Code: | 23YFC | Bore Code: | 16 |
| Product Type: | Right Angle | Product Line: | OE Series- Worm Gear Reducer |
| Output Shaft Assembly Code: | 2 | Series Code: | OE |
| Input HP @ 1750 RPM: | 3.47 | Service Factor: | 1 |
| Shaft Seal Material: | Viton | Output Key: | 1/4 X 2.50 |
| Input RPM: | 1,750 | Output Shaft Direction: | 2 |
| Output Torque Rating (in-lb): | 863 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

