How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 2.12 in | D: | 2.69 |
| L1: | 8.76 in | BF: | 0.53 |
| V: | 1.94 in | BE1: | 0.5 in |
| BD: | 9 | P: | 1.88 in |
| AE2: | 0.56 | AG: | 4.65 |
| Center Distance (in): | 2.375 in | U: | 0.75 in |
| AF: | 0.19 | T: | 1 |
| I: | 3.77 in | AB: | 4.07 |
| H: | 0.53 in | AJ: | 7.25 |
| G: | 1.94 | AA: | 8.88 |
| L: | 5.51 in | AK: | 8.5 |
Technical Specifications
| Output Key: | 1/4 X 2.50 | Series Code: | OE |
| Assembly: | YFC-2 | Output Diameter (in): | 1 in |
| Output Shaft Assembly Code: | 2 | Input HP @ 1750 RPM: | 3.47 |
| Gear Type: | Worm | Input Diameter (in): | 0.75 in |
| Shaft Seal Material: | Viton | No. of Gear Reductions: | Single |
| Product Line: | OE Series- Worm Gear Reducer | Input Style: | Flexible Coupling Input |
| Series: | OE Series- Worm Gear Reducer | Output Shaft: | Hollow Bore |
| Service Factor: | 1 | Reducer: | Worm - Right Angle |
| Ratio: | 7.5:1 | Input RPM: | 1,750 |
| Output RPM: | 233 | Bore Code: | 16 |
| Product Type: | Right Angle | Ratio Range: | 7.5:1 |
| Housing Material: | Cast Iron | Input Keyway: | 3/16 X 1.75 in |
| Output Shaft Direction: | 2 | Center Distance (in): | 2.375 |
| Model Code: | 23YFC | Motor Frame Size: | 180TC |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 863 in/lbs |

