How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 4.65 | G: | 1.94 |
| BF: | 0.53 | AE2: | 0.56 |
| AK: | 8.5 | V: | 1.94 in |
| H: | 0.53 in | L: | 5.51 in |
| AJ: | 7.25 | D: | 2.69 |
| Center Distance (in): | 2.375 in | LL: | 2.12 in |
| U: | 0.75 in | P: | 1.88 in |
| T: | 1 | L1: | 8.76 in |
| I: | 3.77 in | AA: | 8.88 |
| AB: | 4.07 | BE1: | 0.5 in |
| BD: | 9 | AF: | 0.19 |
Technical Specifications
| Input RPM: | 1,750 | Motor Frame Size: | 180TC |
| Ratio: | 7.5:1 | Output Shaft: | Hollow Bore |
| Model Code: | 23YFC | Bore Code: | 16 |
| Housing Material: | Cast Iron | Series Code: | OE |
| Output Shaft Assembly Code: | 2 | Product Type: | Right Angle |
| Shaft Seal Material: | Viton | Input Diameter (in): | 0.75 in |
| Output Shaft Direction: | 2 | Output Diameter (in): | 1 in |
| Input Keyway: | 3/16 X 1.75 in | Output Key: | 1/4 X 2.50 |
| Output RPM: | 233 | Product Line: | OE Series- Worm Gear Reducer |
| Center Distance (in): | 2.375 | No. of Gear Reductions: | Single |
| Gear Type: | Worm | Assembly: | YFC-2 |
| Ratio Range: | 7.5:1 | Input HP @ 1750 RPM: | 3.47 |
| Series: | OE Series- Worm Gear Reducer | Service Factor: | 1 |
| Reducer: | Worm - Right Angle | Input Style: | Flexible Coupling Input |
| Output Torque Rating (in-lb): | 863 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

