How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 1.94 | AJ: | 7.25 |
| LL: | 2.12 in | P: | 1.88 in |
| BF: | 0.53 | U: | 0.75 in |
| AE2: | 0.56 | L1: | 8.76 in |
| L: | 5.51 in | Center Distance (in): | 2.375 in |
| AF: | 0.19 | BE1: | 0.5 in |
| AB: | 4.07 | V: | 1.94 in |
| H: | 0.53 in | AK: | 8.5 |
| AA: | 8.88 | BD: | 9 |
| T: | 1 | AG: | 4.65 |
| D: | 2.69 | I: | 3.77 in |
Technical Specifications
| Model Code: | 23YFC | Input Style: | Flexible Coupling Input |
| Reducer: | Worm - Right Angle | Output Diameter (in): | 1 in |
| Output Shaft Assembly Code: | 2 | Motor Frame Size: | 180TC |
| Product Type: | Right Angle | Output Shaft Direction: | 2 |
| Shaft Seal Material: | Viton | Output RPM: | 21.9 |
| Bore Code: | 16 | Series: | OE Series- Worm Gear Reducer |
| Input Keyway: | 3/16 X 1.75 in | Ratio: | 80:1 |
| Series Code: | OE | Product Line: | OE Series- Worm Gear Reducer |
| Center Distance (in): | 2.375 | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore | Input RPM: | 1,750 |
| Service Factor: | 1 | Output Key: | 1/4 X 2.50 |
| Assembly: | YFC-2 | Input HP @ 1750 RPM: | 0.455 |
| Ratio Range: | 80:1 | Gear Type: | Worm |
| No. of Gear Reductions: | Single | Input Diameter (in): | 0.75 in |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 830 in/lbs |

