How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 7.25 | H: | 0.53 in |
| L: | 5.51 in | AG: | 4.65 |
| BF: | 0.53 | T: | 1 |
| D: | 2.69 | BE1: | 0.5 in |
| BD: | 9 | I: | 3.77 in |
| AB: | 4.07 | AE2: | 0.56 |
| U: | 0.75 in | L1: | 8.76 in |
| AA: | 8.88 | LL: | 2.12 in |
| V: | 1.94 in | Center Distance (in): | 2.375 in |
| AF: | 0.19 | AK: | 8.5 |
| G: | 1.94 | P: | 1.88 in |
Technical Specifications
| Input Style: | Flexible Coupling Input | No. of Gear Reductions: | Single |
| Shaft Seal Material: | Viton | Output Diameter (in): | 1 in |
| Housing Material: | Cast Iron | Model Code: | 23YFC |
| Assembly: | YFC-2 | Series Code: | OE |
| Input RPM: | 1,750 | Series: | OE Series- Worm Gear Reducer |
| Bore Code: | 16 | Output RPM: | 21.9 |
| Service Factor: | 1 | Reducer: | Worm - Right Angle |
| Input HP @ 1750 RPM: | 0.455 | Input Diameter (in): | 0.75 in |
| Ratio: | 80:1 | Motor Frame Size: | 180TC |
| Product Line: | OE Series- Worm Gear Reducer | Output Shaft: | Hollow Bore |
| Output Shaft Direction: | 2 | Output Key: | 1/4 X 2.50 |
| Output Shaft Assembly Code: | 2 | Ratio Range: | 80:1 |
| Center Distance (in): | 2.375 | Input Keyway: | 3/16 X 1.75 in |
| Gear Type: | Worm | Product Type: | Right Angle |
| Output Torque Rating (in-lb): | 830 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

