How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1 | L1: | 8.76 in |
| AE2: | 0.56 | BE1: | 0.5 in |
| P: | 1.88 in | LL: | 2.12 in |
| V: | 1.94 in | AK: | 8.5 |
| L: | 5.51 in | BF: | 0.53 |
| I: | 3.77 in | AJ: | 7.25 |
| BD: | 9 | AF: | 0.19 |
| D: | 2.69 | AG: | 4.65 |
| U: | 0.75 in | G: | 1.94 |
| Center Distance (in): | 2.375 in | AB: | 4.07 |
| AA: | 8.88 | H: | 0.53 in |
Technical Specifications
| Ratio Range: | 80:1 | Input HP @ 1750 RPM: | 0.455 |
| Input Diameter (in): | 0.75 in | Output Shaft Direction: | 2 |
| Housing Material: | Cast Iron | Input Keyway: | 3/16 X 1.75 in |
| Output Shaft Assembly Code: | 2 | Reducer: | Worm - Right Angle |
| Series Code: | OE | Shaft Seal Material: | Viton |
| Assembly: | YFC-2 | Motor Frame Size: | 180TC |
| Gear Type: | Worm | Input Style: | Flexible Coupling Input |
| Product Type: | Right Angle | No. of Gear Reductions: | Single |
| Output Shaft: | Hollow Bore | Series: | OE Series- Worm Gear Reducer |
| Bore Code: | 16 | Output RPM: | 21.9 |
| Product Line: | OE Series- Worm Gear Reducer | Ratio: | 80:1 |
| Center Distance (in): | 2.375 | Input RPM: | 1,750 |
| Output Diameter (in): | 1 in | Output Key: | 1/4 X 2.50 |
| Service Factor: | 1 | Model Code: | 23YFC |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 830 in/lbs |

