How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 4.65 | AE2: | 0.56 |
| H: | 0.53 in | AB: | 4.07 |
| T: | 1 | BD: | 9 |
| L1: | 8.76 in | P: | 1.88 in |
| L: | 5.51 in | U: | 0.75 in |
| V: | 1.94 in | BE1: | 0.5 in |
| Center Distance (in): | 2.375 in | BF: | 0.53 |
| AF: | 0.19 | LL: | 2.12 in |
| AJ: | 7.25 | AK: | 8.5 |
| D: | 2.69 | AA: | 8.88 |
| I: | 3.77 in | G: | 1.94 |
Technical Specifications
| Output RPM: | 21.9 | Product Type: | Right Angle |
| Input RPM: | 1,750 | Input HP @ 1750 RPM: | 0.455 |
| Reducer: | Worm - Right Angle | Bore Code: | 16 |
| Assembly: | YFC-2 | Output Shaft Assembly Code: | 2 |
| Service Factor: | 1 | No. of Gear Reductions: | Single |
| Series: | OE Series- Worm Gear Reducer | Output Diameter (in): | 1 in |
| Input Diameter (in): | 0.75 in | Product Line: | OE Series- Worm Gear Reducer |
| Center Distance (in): | 2.375 | Output Key: | 1/4 X 2.50 |
| Ratio Range: | 80:1 | Shaft Seal Material: | Viton |
| Gear Type: | Worm | Motor Frame Size: | 180TC |
| Output Shaft Direction: | 2 | Housing Material: | Cast Iron |
| Input Keyway: | 3/16 X 1.75 in | Ratio: | 80:1 |
| Input Style: | Flexible Coupling Input | Model Code: | 23YFC |
| Series Code: | OE | Output Shaft: | Hollow Bore |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 830 in/lbs |

