How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 8.88 | H: | 0.53 in |
| BE1: | 0.5 in | BD: | 9 |
| LL: | 2.12 in | T: | 1 |
| L: | 5.51 in | AF: | 0.19 |
| U: | 0.75 in | V: | 1.94 in |
| D: | 2.69 | L1: | 8.76 in |
| Center Distance (in): | 2.375 in | AK: | 8.5 |
| AG: | 4.65 | AJ: | 7.25 |
| BF: | 0.53 | G: | 1.94 |
| I: | 3.77 in | P: | 1.88 in |
| AE2: | 0.56 | AB: | 4.07 |
Technical Specifications
| Housing Material: | Cast Iron | Output Shaft Assembly Code: | 2 |
| Output Shaft: | Hollow Bore | Center Distance (in): | 2.375 |
| Output Diameter (in): | 1 in | Bore Code: | 16 |
| Ratio Range: | 80:1 | Shaft Seal Material: | Viton |
| No. of Gear Reductions: | Single | Input Keyway: | 3/16 X 1.75 in |
| Input Diameter (in): | 0.75 in | Output RPM: | 21.9 |
| Input Style: | Flexible Coupling Input | Ratio: | 80:1 |
| Reducer: | Worm - Right Angle | Input HP @ 1750 RPM: | 0.455 |
| Output Key: | 1/4 X 2.50 | Motor Frame Size: | 180TC |
| Product Type: | Right Angle | Series: | OE Series- Worm Gear Reducer |
| Input RPM: | 1,750 | Service Factor: | 1 |
| Gear Type: | Worm | Series Code: | OE |
| Product Line: | OE Series- Worm Gear Reducer | Assembly: | YFC-2 |
| Output Shaft Direction: | 2 | Model Code: | 23YFC |
| Output Torque Rating (in-lb): | 830 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

