How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE1: | 0.5 in | V: | 1.94 in |
| AB: | 4.07 | D: | 2.69 |
| P: | 1.88 in | U: | 0.75 in |
| Center Distance (in): | 2.375 in | AJ: | 7.25 |
| BD: | 9 | G: | 1.94 |
| AG: | 4.65 | AE2: | 0.56 |
| I: | 3.77 in | LL: | 2.12 in |
| L: | 5.51 in | AK: | 8.5 |
| AA: | 8.88 | L1: | 8.76 in |
| H: | 0.53 in | T: | 1 |
| AF: | 0.19 | BF: | 0.53 |
Technical Specifications
| Reducer: | Worm - Right Angle | Gear Type: | Worm |
| Output Shaft: | Hollow Bore | Output RPM: | 175 |
| Ratio Range: | 10:1 | Shaft Seal Material: | Viton |
| Product Type: | Right Angle | Output Shaft Assembly Code: | 2 |
| Ratio: | 10:1 | Input Style: | Flexible Coupling Input |
| Series: | OE Series- Worm Gear Reducer | Service Factor: | 1 |
| Output Shaft Direction: | 2 | Input Keyway: | 3/16 X 1.75 in |
| Series Code: | OE | Output Diameter (in): | 1 in |
| No. of Gear Reductions: | Single | Output Key: | 1/4 X 2.50 |
| Bore Code: | 16 | Input RPM: | 1,750 |
| Assembly: | YFC-2 | Product Line: | OE Series- Worm Gear Reducer |
| Model Code: | 23YFC | Input Diameter (in): | 0.75 in |
| Input HP @ 1750 RPM: | 3.08 | Housing Material: | Cast Iron |
| Motor Frame Size: | 210TC | Center Distance (in): | 2.375 |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1011 in/lbs |

