How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 1.94 | L1: | 8.76 in |
| BE1: | 0.5 in | AJ: | 7.25 |
| AA: | 8.88 | V: | 1.94 in |
| H: | 0.53 in | AE2: | 0.56 |
| Center Distance (in): | 2.375 in | U: | 0.75 in |
| AB: | 4.07 | D: | 2.69 |
| T: | 1 | I: | 3.77 in |
| BD: | 9 | LL: | 2.12 in |
| AK: | 8.5 | L: | 5.51 in |
| AG: | 4.65 | AF: | 0.19 |
| P: | 1.88 in | BF: | 0.53 |
Technical Specifications
| Gear Type: | Worm | Product Line: | OE Series- Worm Gear Reducer |
| Input RPM: | 1,750 | Input HP @ 1750 RPM: | 3.08 |
| Product Type: | Right Angle | Assembly: | YFC-2 |
| No. of Gear Reductions: | Single | Model Code: | 23YFC |
| Input Keyway: | 3/16 X 1.75 in | Input Diameter (in): | 0.75 in |
| Output RPM: | 175 | Series: | OE Series- Worm Gear Reducer |
| Output Shaft Assembly Code: | 2 | Service Factor: | 1 |
| Input Style: | Flexible Coupling Input | Reducer: | Worm - Right Angle |
| Output Shaft: | Hollow Bore | Center Distance (in): | 2.375 |
| Bore Code: | 16 | Output Key: | 1/4 X 2.50 |
| Housing Material: | Cast Iron | Output Diameter (in): | 1 in |
| Series Code: | OE | Shaft Seal Material: | Viton |
| Motor Frame Size: | 210TC | Ratio Range: | 10:1 |
| Output Shaft Direction: | 2 | Ratio: | 10:1 |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1011 in/lbs |

