How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 4.65 | I: | 3.77 in |
| BD: | 9 | V: | 1.94 in |
| Center Distance (in): | 2.375 in | L: | 5.51 in |
| T: | 1 | U: | 0.75 in |
| AE2: | 0.56 | AA: | 8.88 |
| LL: | 2.12 in | P: | 1.88 in |
| AB: | 4.07 | AJ: | 7.25 |
| BE1: | 0.5 in | L1: | 8.76 in |
| D: | 2.69 | G: | 1.94 |
| BF: | 0.53 | H: | 0.53 in |
| AF: | 0.19 | AK: | 8.5 |
Technical Specifications
| Housing Material: | Cast Iron | Input RPM: | 1,750 |
| Product Line: | OE Series- Worm Gear Reducer | Ratio Range: | 10:1 |
| Motor Frame Size: | 210TC | Output Shaft Assembly Code: | 2 |
| Series: | OE Series- Worm Gear Reducer | Output Diameter (in): | 1 in |
| Model Code: | 23YFC | Output RPM: | 175 |
| Bore Code: | 16 | No. of Gear Reductions: | Single |
| Shaft Seal Material: | Viton | Input Diameter (in): | 0.75 in |
| Product Type: | Right Angle | Service Factor: | 1 |
| Series Code: | OE | Ratio: | 10:1 |
| Input HP @ 1750 RPM: | 3.08 | Output Shaft Direction: | 2 |
| Input Style: | Flexible Coupling Input | Assembly: | YFC-2 |
| Output Shaft: | Hollow Bore | Gear Type: | Worm |
| Center Distance (in): | 2.375 | Output Key: | 1/4 X 2.50 |
| Input Keyway: | 3/16 X 1.75 in | Reducer: | Worm - Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1011 in/lbs |

