How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 2.375 in | G: | 1.94 |
| AJ: | 7.25 | AE2: | 0.56 |
| L1: | 8.76 in | AB: | 4.07 |
| U: | 0.75 in | AG: | 4.65 |
| BD: | 9 | L: | 5.51 in |
| D: | 2.69 | LL: | 2.12 in |
| V: | 1.94 in | AA: | 8.88 |
| BF: | 0.53 | T: | 1 |
| I: | 3.77 in | H: | 0.53 in |
| AK: | 8.5 | P: | 1.88 in |
| BE1: | 0.5 in | AF: | 0.19 |
Technical Specifications
| Output Diameter (in): | 1 in | Series: | OE Series- Worm Gear Reducer |
| Housing Material: | Cast Iron | Ratio Range: | 100:1 to 250:1 |
| Output Key: | 1/4 X 2.50 | Gear Type: | Worm |
| Shaft Seal Material: | Viton | Bore Code: | 16 |
| Reducer: | Worm - Right Angle | Output RPM: | 17.5 |
| Center Distance (in): | 2.375 | Input Diameter (in): | 0.75 in |
| Input RPM: | 1,750 | Ratio: | 100:1 |
| Input HP @ 1750 RPM: | 0.307 | Assembly: | YFC-2 |
| Model Code: | 23YFC | Input Keyway: | 3/16 X 1.75 in |
| Product Type: | Right Angle | Output Shaft Direction: | 2 |
| No. of Gear Reductions: | Single | Service Factor: | 1 |
| Output Shaft: | Hollow Bore | Output Shaft Assembly Code: | 2 |
| Input Style: | Flexible Coupling Input | Product Line: | OE Series- Worm Gear Reducer |
| Motor Frame Size: | 210TC | Series Code: | OE |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 648 in/lbs |

