How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | AF: | 0.19 |
| G: | 1.94 | AJ: | 7.25 |
| AK: | 8.5 | AA: | 8.88 |
| BE1: | 0.5 in | I: | 3.77 in |
| AE2: | 0.56 | T: | 1 |
| Center Distance (in): | 2.375 in | D: | 2.69 |
| P: | 1.88 in | L: | 5.51 in |
| LL: | 2.12 in | AB: | 4.07 |
| U: | 0.75 in | V: | 1.94 in |
| AG: | 4.65 | L1: | 8.76 in |
| H: | 0.53 in | BF: | 0.53 |
Technical Specifications
| Series Code: | OE | Product Line: | OE Series- Worm Gear Reducer |
| Model Code: | 23YFC | Output Shaft Assembly Code: | 2 |
| Bore Code: | 16 | Center Distance (in): | 2.375 |
| Input Diameter (in): | 0.75 in | Motor Frame Size: | 210TC |
| Housing Material: | Cast Iron | Output RPM: | 17.5 |
| Output Shaft: | Hollow Bore | Input RPM: | 1,750 |
| Assembly: | YFC-2 | Product Type: | Right Angle |
| Output Shaft Direction: | 2 | Output Key: | 1/4 X 2.50 |
| Shaft Seal Material: | Viton | Input Style: | Flexible Coupling Input |
| Ratio Range: | 100:1 to 250:1 | Service Factor: | 1 |
| Input HP @ 1750 RPM: | 0.307 | No. of Gear Reductions: | Single |
| Input Keyway: | 3/16 X 1.75 in | Gear Type: | Worm |
| Output Diameter (in): | 1 in | Series: | OE Series- Worm Gear Reducer |
| Ratio: | 100:1 | Reducer: | Worm - Right Angle |
| Output Torque Rating (in-lb): | 648 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

