How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 3.77 in | AA: | 8.88 |
| AJ: | 7.25 | BD: | 9 |
| D: | 2.69 | P: | 1.88 in |
| L: | 5.51 in | H: | 0.53 in |
| AK: | 8.5 | V: | 1.94 in |
| AF: | 0.19 | AG: | 4.65 |
| L1: | 8.76 in | LL: | 2.12 in |
| BF: | 0.53 | T: | 1 |
| AE2: | 0.56 | BE1: | 0.5 in |
| Center Distance (in): | 2.375 in | U: | 0.75 in |
| AB: | 4.07 | G: | 1.94 |
Technical Specifications
| Assembly: | YFC-2 | Model Code: | 23YFC |
| Gear Type: | Worm | Output Diameter (in): | 1 in |
| Output Key: | 1/4 X 2.50 | Input Style: | Flexible Coupling Input |
| Housing Material: | Cast Iron | Ratio: | 15:1 |
| Service Factor: | 1 | Series Code: | OE |
| Input Diameter (in): | 0.75 in | Series: | OE Series- Worm Gear Reducer |
| Bore Code: | 16 | Shaft Seal Material: | Viton |
| Product Line: | OE Series- Worm Gear Reducer | Product Type: | Right Angle |
| Reducer: | Worm - Right Angle | Input HP @ 1750 RPM: | 2.3 |
| Input RPM: | 1,750 | Motor Frame Size: | 210TC |
| Output RPM: | 117 | Center Distance (in): | 2.375 |
| Ratio Range: | 15:1 | Input Keyway: | 3/16 X 1.75 in |
| Output Shaft Direction: | 2 | Output Shaft: | Hollow Bore |
| No. of Gear Reductions: | Single | Output Shaft Assembly Code: | 2 |
| Output Torque Rating (in-lb): | 1095 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

