How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.19 | LL: | 2.12 in |
| P: | 1.88 in | AA: | 8.88 |
| L1: | 8.76 in | H: | 0.53 in |
| U: | 0.75 in | L: | 5.51 in |
| BD: | 9 | D: | 2.69 |
| G: | 1.94 | AE2: | 0.56 |
| AK: | 8.5 | AJ: | 7.25 |
| I: | 3.77 in | Center Distance (in): | 2.375 in |
| BF: | 0.53 | T: | 1 |
| BE1: | 0.5 in | AB: | 4.07 |
| AG: | 4.65 | V: | 1.94 in |
Technical Specifications
| Series Code: | OE | No. of Gear Reductions: | Single |
| Model Code: | 23YFC | Product Line: | OE Series- Worm Gear Reducer |
| Output Shaft Direction: | 2 | Input HP @ 1750 RPM: | 1.83 |
| Input RPM: | 1,750 | Input Diameter (in): | 0.75 in |
| Ratio: | 20:1 | Series: | OE Series- Worm Gear Reducer |
| Gear Type: | Worm | Bore Code: | 16 |
| Center Distance (in): | 2.375 | Ratio Range: | 20:1 |
| Shaft Seal Material: | Viton | Output Shaft: | Hollow Bore |
| Motor Frame Size: | 210TC | Input Keyway: | 3/16 X 1.75 in |
| Output Key: | 1/4 X 2.50 | Assembly: | YFC-2 |
| Output RPM: | 87.5 | Input Style: | Flexible Coupling Input |
| Output Diameter (in): | 1 in | Service Factor: | 1 |
| Reducer: | Worm - Right Angle | Housing Material: | Cast Iron |
| Output Shaft Assembly Code: | 2 | Product Type: | Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1121 in/lbs |

