How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.53 | AG: | 4.65 |
| AJ: | 7.25 | P: | 1.88 in |
| V: | 1.94 in | AE2: | 0.56 |
| H: | 0.53 in | LL: | 2.12 in |
| BD: | 9 | BE1: | 0.5 in |
| G: | 1.94 | L1: | 8.76 in |
| AK: | 8.5 | L: | 5.51 in |
| AA: | 8.88 | D: | 2.69 |
| I: | 3.77 in | U: | 0.75 in |
| Center Distance (in): | 2.375 in | AF: | 0.19 |
| AB: | 4.07 | T: | 1 |
Technical Specifications
| Shaft Seal Material: | Viton | Assembly: | YFC-2 |
| Service Factor: | 1 | Input Style: | Flexible Coupling Input |
| Product Type: | Right Angle | Series Code: | OE |
| Reducer: | Worm - Right Angle | Output Key: | 1/4 X 2.50 |
| Motor Frame Size: | 210TC | Input RPM: | 1,750 |
| Housing Material: | Cast Iron | Input Keyway: | 3/16 X 1.75 in |
| Bore Code: | 16 | Input Diameter (in): | 0.75 in |
| Ratio Range: | 25:1 | Ratio: | 25:1 |
| Output RPM: | 70 | Series: | OE Series- Worm Gear Reducer |
| Model Code: | 23YFC | Center Distance (in): | 2.375 |
| Output Diameter (in): | 1 in | Input HP @ 1750 RPM: | 1.51 |
| Gear Type: | Worm | Output Shaft Direction: | 2 |
| Output Shaft: | Hollow Bore | No. of Gear Reductions: | Single |
| Product Line: | OE Series- Worm Gear Reducer | Output Shaft Assembly Code: | 2 |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1124 in/lbs |

