How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 5.51 in | AK: | 8.5 |
| U: | 0.75 in | AE2: | 0.56 |
| AA: | 8.88 | LL: | 2.12 in |
| Center Distance (in): | 2.375 in | BD: | 9 |
| T: | 1 | L1: | 8.76 in |
| AB: | 4.07 | AJ: | 7.25 |
| V: | 1.94 in | AF: | 0.19 |
| AG: | 4.65 | P: | 1.88 in |
| D: | 2.69 | I: | 3.77 in |
| G: | 1.94 | H: | 0.53 in |
| BE1: | 0.5 in | BF: | 0.53 |
Technical Specifications
| Ratio Range: | 25:1 | Output Shaft: | Hollow Bore |
| Bore Code: | 16 | Product Line: | OE Series- Worm Gear Reducer |
| Input Style: | Flexible Coupling Input | Output Key: | 1/4 X 2.50 |
| Gear Type: | Worm | Model Code: | 23YFC |
| Ratio: | 25:1 | Product Type: | Right Angle |
| Output Shaft Direction: | 2 | Input Diameter (in): | 0.75 in |
| Shaft Seal Material: | Viton | Output Shaft Assembly Code: | 2 |
| Service Factor: | 1 | Input Keyway: | 3/16 X 1.75 in |
| Reducer: | Worm - Right Angle | Housing Material: | Cast Iron |
| Output Diameter (in): | 1 in | Input RPM: | 1,750 |
| Series Code: | OE | Series: | OE Series- Worm Gear Reducer |
| Output RPM: | 70 | Input HP @ 1750 RPM: | 1.51 |
| No. of Gear Reductions: | Single | Assembly: | YFC-2 |
| Center Distance (in): | 2.375 | Motor Frame Size: | 210TC |
| Output Torque Rating (in-lb): | 1124 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

