How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE1: | 0.5 in | AE2: | 0.56 |
| AA: | 8.88 | L1: | 8.76 in |
| AK: | 8.5 | LL: | 2.12 in |
| L: | 5.51 in | AJ: | 7.25 |
| T: | 1 | Center Distance (in): | 2.375 in |
| AG: | 4.65 | D: | 2.69 |
| BF: | 0.53 | AF: | 0.19 |
| G: | 1.94 | H: | 0.53 in |
| U: | 0.75 in | BD: | 9 |
| AB: | 4.07 | I: | 3.77 in |
| V: | 1.94 in | P: | 1.88 in |
Technical Specifications
| Housing Material: | Cast Iron | Input Style: | Flexible Coupling Input |
| Input Diameter (in): | 0.75 in | Ratio: | 25:1 |
| Product Line: | OE Series- Worm Gear Reducer | Gear Type: | Worm |
| Input Keyway: | 3/16 X 1.75 in | Assembly: | YFC-2 |
| Output Diameter (in): | 1 in | Input HP @ 1750 RPM: | 1.51 |
| Series Code: | OE | Bore Code: | 16 |
| Output Key: | 1/4 X 2.50 | Shaft Seal Material: | Viton |
| Center Distance (in): | 2.375 | Motor Frame Size: | 210TC |
| Input RPM: | 1,750 | No. of Gear Reductions: | Single |
| Output RPM: | 70 | Product Type: | Right Angle |
| Output Shaft Assembly Code: | 2 | Output Shaft Direction: | 2 |
| Service Factor: | 1 | Series: | OE Series- Worm Gear Reducer |
| Reducer: | Worm - Right Angle | Model Code: | 23YFC |
| Ratio Range: | 25:1 | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 1124 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

