How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 1.94 | U: | 0.75 in |
| T: | 1 | V: | 1.94 in |
| AB: | 4.07 | BD: | 9 |
| I: | 3.77 in | LL: | 2.12 in |
| AF: | 0.19 | BE1: | 0.5 in |
| AE2: | 0.56 | L: | 5.51 in |
| AA: | 8.88 | P: | 1.88 in |
| AK: | 8.5 | Center Distance (in): | 2.375 in |
| L1: | 8.76 in | BF: | 0.53 |
| AG: | 4.65 | H: | 0.53 in |
| AJ: | 7.25 | D: | 2.69 |
Technical Specifications
| Output Shaft Direction: | 2 | Output Key: | 1/4 X 2.50 |
| Service Factor: | 1 | Input RPM: | 1,750 |
| Gear Type: | Worm | Model Code: | 23YFC |
| Bore Code: | 16 | No. of Gear Reductions: | Single |
| Output RPM: | 58.3 | Input HP @ 1750 RPM: | 1.32 |
| Output Shaft: | Hollow Bore | Input Keyway: | 3/16 X 1.75 in |
| Product Type: | Right Angle | Assembly: | YFC-2 |
| Ratio: | 30:1 | Input Diameter (in): | 0.75 in |
| Center Distance (in): | 2.375 | Output Shaft Assembly Code: | 2 |
| Ratio Range: | 30:1 | Output Diameter (in): | 1 in |
| Motor Frame Size: | 210TC | Input Style: | Flexible Coupling Input |
| Housing Material: | Cast Iron | Shaft Seal Material: | Viton |
| Reducer: | Worm - Right Angle | Series: | OE Series- Worm Gear Reducer |
| Series Code: | OE | Product Line: | OE Series- Worm Gear Reducer |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1133 in/lbs |

