How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.56 | P: | 1.88 in |
| AK: | 8.5 | L: | 5.51 in |
| H: | 0.53 in | AA: | 8.88 |
| LL: | 2.12 in | BF: | 0.53 |
| BD: | 9 | V: | 1.94 in |
| AJ: | 7.25 | Center Distance (in): | 2.375 in |
| G: | 1.94 | U: | 0.75 in |
| I: | 3.77 in | AB: | 4.07 |
| BE1: | 0.5 in | AF: | 0.19 |
| AG: | 4.65 | L1: | 8.76 in |
| T: | 1 | D: | 2.69 |
Technical Specifications
| Input Keyway: | 3/16 X 1.75 in | Input Style: | Flexible Coupling Input |
| Ratio: | 5:1 | Gear Type: | Worm |
| Product Type: | Right Angle | Motor Frame Size: | 210TC |
| Center Distance (in): | 2.375 | Assembly: | YFC-2 |
| Output Shaft Direction: | 2 | No. of Gear Reductions: | Single |
| Reducer: | Worm - Right Angle | Input RPM: | 1,750 |
| Output Shaft Assembly Code: | 2 | Output Diameter (in): | 1 in |
| Input HP @ 1750 RPM: | 3.89 | Output Shaft: | Hollow Bore |
| Service Factor: | 1 | Bore Code: | 16 |
| Housing Material: | Cast Iron | Output Key: | 1/4 X 2.50 |
| Series: | OE Series- Worm Gear Reducer | Shaft Seal Material: | Viton |
| Input Diameter (in): | 0.75 in | Product Line: | OE Series- Worm Gear Reducer |
| Output RPM: | 350 | Ratio Range: | 5:1 |
| Series Code: | OE | Model Code: | 23YFC |
| Output Torque Rating (in-lb): | 653 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

