How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | AE2: | 0.56 |
| AA: | 8.88 | L1: | 8.76 in |
| L: | 5.51 in | BF: | 0.53 |
| T: | 1 | Center Distance (in): | 2.375 in |
| D: | 2.69 | BD: | 9 |
| AB: | 4.07 | P: | 1.88 in |
| U: | 0.75 in | V: | 1.94 in |
| AG: | 4.65 | I: | 3.77 in |
| AJ: | 7.25 | AF: | 0.19 |
| LL: | 2.12 in | BE1: | 0.5 in |
| AK: | 8.5 | G: | 1.94 |
Technical Specifications
| Output Key: | 1/4 X 2.50 | Housing Material: | Cast Iron |
| Input Diameter (in): | 0.75 in | Ratio Range: | 50:1 |
| Center Distance (in): | 2.375 | Series Code: | OE |
| Output Shaft Assembly Code: | 2 | No. of Gear Reductions: | Single |
| Bore Code: | 16 | Output Diameter (in): | 1 in |
| Model Code: | 23YFC | Input HP @ 1750 RPM: | 0.847 |
| Assembly: | YFC-2 | Motor Frame Size: | 210TC |
| Input RPM: | 1,750 | Output Shaft: | Hollow Bore |
| Service Factor: | 1 | Product Line: | OE Series- Worm Gear Reducer |
| Reducer: | Worm - Right Angle | Shaft Seal Material: | Viton |
| Gear Type: | Worm | Output RPM: | 35 |
| Output Shaft Direction: | 2 | Input Keyway: | 3/16 X 1.75 in |
| Product Type: | Right Angle | Series: | OE Series- Worm Gear Reducer |
| Ratio: | 50:1 | Input Style: | Flexible Coupling Input |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1084 in/lbs |

