How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.56 | BF: | 0.53 |
| LL: | 2.12 in | AB: | 4.07 |
| V: | 1.94 in | BE1: | 0.5 in |
| BD: | 9 | P: | 1.88 in |
| AG: | 4.65 | AA: | 8.88 |
| H: | 0.53 in | I: | 3.77 in |
| AK: | 8.5 | D: | 2.69 |
| AF: | 0.19 | U: | 0.75 in |
| Center Distance (in): | 2.375 in | L1: | 8.76 in |
| L: | 5.51 in | G: | 1.94 |
| AJ: | 7.25 | T: | 1 |
Technical Specifications
| Reducer: | Worm - Right Angle | Bore Code: | 16 |
| Assembly: | YFC-2 | Input HP @ 1750 RPM: | 0.847 |
| Output RPM: | 35 | Input Style: | Flexible Coupling Input |
| Shaft Seal Material: | Viton | Output Diameter (in): | 1 in |
| Input RPM: | 1,750 | Output Shaft Assembly Code: | 2 |
| Motor Frame Size: | 210TC | Ratio Range: | 50:1 |
| Gear Type: | Worm | Center Distance (in): | 2.375 |
| Product Line: | OE Series- Worm Gear Reducer | Housing Material: | Cast Iron |
| No. of Gear Reductions: | Single | Model Code: | 23YFC |
| Series Code: | OE | Ratio: | 50:1 |
| Service Factor: | 1 | Input Keyway: | 3/16 X 1.75 in |
| Output Shaft Direction: | 2 | Output Shaft: | Hollow Bore |
| Output Key: | 1/4 X 2.50 | Product Type: | Right Angle |
| Input Diameter (in): | 0.75 in | Series: | OE Series- Worm Gear Reducer |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1084 in/lbs |

