How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.53 | LL: | 2.12 in |
| AF: | 0.19 | L1: | 8.76 in |
| D: | 2.69 | I: | 3.77 in |
| AE2: | 0.56 | BE1: | 0.5 in |
| AB: | 4.07 | AJ: | 7.25 |
| BD: | 9 | AA: | 8.88 |
| U: | 0.75 in | AK: | 8.5 |
| V: | 1.94 in | Center Distance (in): | 2.375 in |
| T: | 1 | H: | 0.53 in |
| AG: | 4.65 | L: | 5.51 in |
| P: | 1.88 in | G: | 1.94 |
Technical Specifications
| Series Code: | OE | Model Code: | 23YFC |
| Product Type: | Right Angle | Output RPM: | 29.2 |
| Product Line: | OE Series- Worm Gear Reducer | Output Diameter (in): | 1 in |
| Ratio: | 60:1 | Ratio Range: | 60:1 |
| Input RPM: | 1,750 | Center Distance (in): | 2.375 |
| Output Shaft Assembly Code: | 2 | Shaft Seal Material: | Viton |
| Series: | OE Series- Worm Gear Reducer | No. of Gear Reductions: | Single |
| Input Diameter (in): | 0.75 in | Output Shaft Direction: | 2 |
| Reducer: | Worm - Right Angle | Input Style: | Flexible Coupling Input |
| Service Factor: | 1 | Input Keyway: | 3/16 X 1.75 in |
| Input HP @ 1750 RPM: | 0.674 | Motor Frame Size: | 210TC |
| Bore Code: | 16 | Assembly: | YFC-2 |
| Output Key: | 1/4 X 2.50 | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore | Gear Type: | Worm |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1007 in/lbs |

