How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 7.25 | LL: | 2.12 in |
| P: | 1.88 in | AF: | 0.19 |
| BE1: | 0.5 in | V: | 1.94 in |
| Center Distance (in): | 2.375 in | G: | 1.94 |
| D: | 2.69 | T: | 1 |
| H: | 0.53 in | I: | 3.77 in |
| AG: | 4.65 | AB: | 4.07 |
| U: | 0.75 in | AE2: | 0.56 |
| BF: | 0.53 | L: | 5.51 in |
| AK: | 8.5 | L1: | 8.76 in |
| AA: | 8.88 | BD: | 9 |
Technical Specifications
| Series Code: | OE | Input Keyway: | 3/16 X 1.75 in |
| Reducer: | Worm - Right Angle | Output Diameter (in): | 1 in |
| Output Shaft Assembly Code: | 2 | Product Line: | OE Series- Worm Gear Reducer |
| Output Shaft: | Hollow Bore | Input Diameter (in): | 0.75 in |
| Ratio Range: | 7.5:1 | Bore Code: | 16 |
| Output RPM: | 233 | Housing Material: | Cast Iron |
| Gear Type: | Worm | Output Key: | 1/4 X 2.50 |
| Ratio: | 7.5:1 | No. of Gear Reductions: | Single |
| Series: | OE Series- Worm Gear Reducer | Motor Frame Size: | 210TC |
| Service Factor: | 1 | Output Shaft Direction: | 2 |
| Model Code: | 23YFC | Shaft Seal Material: | Viton |
| Input Style: | Flexible Coupling Input | Input HP @ 1750 RPM: | 3.47 |
| Product Type: | Right Angle | Assembly: | YFC-2 |
| Center Distance (in): | 2.375 | Input RPM: | 1,750 |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 863 in/lbs |

