How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 2.69 | I: | 3.77 in |
| V: | 1.94 in | AB: | 4.07 |
| LL: | 2.12 in | BD: | 9 |
| L: | 5.51 in | AA: | 8.88 |
| BE1: | 0.5 in | AF: | 0.19 |
| L1: | 8.76 in | AG: | 4.65 |
| H: | 0.53 in | Center Distance (in): | 2.375 in |
| T: | 1 | U: | 0.75 in |
| P: | 1.88 in | BF: | 0.53 |
| AE2: | 0.56 | AK: | 8.5 |
| AJ: | 7.25 | G: | 1.94 |
Technical Specifications
| Bore Code: | 16 | Output Shaft Direction: | 2 |
| Gear Type: | Worm | Service Factor: | 1 |
| Reducer: | Worm - Right Angle | Output Shaft Assembly Code: | 2 |
| Model Code: | 23YFC | Input HP @ 1750 RPM: | 0.455 |
| Center Distance (in): | 2.375 | Ratio Range: | 80:1 |
| Motor Frame Size: | 210TC | Shaft Seal Material: | Viton |
| Output RPM: | 21.9 | Input RPM: | 1,750 |
| Series Code: | OE | Output Key: | 1/4 X 2.50 |
| Assembly: | YFC-2 | Product Type: | Right Angle |
| Housing Material: | Cast Iron | Ratio: | 80:1 |
| Series: | OE Series- Worm Gear Reducer | No. of Gear Reductions: | Single |
| Input Diameter (in): | 0.75 in | Product Line: | OE Series- Worm Gear Reducer |
| Input Style: | Flexible Coupling Input | Output Diameter (in): | 1 in |
| Input Keyway: | 3/16 X 1.75 in | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 830 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

