How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | AB: | 4.07 |
| AJ: | 7.25 | L: | 5.51 in |
| BF: | 0.53 | Center Distance (in): | 2.375 in |
| I: | 3.77 in | D: | 2.69 |
| AF: | 0.19 | AK: | 8.5 |
| G: | 1.94 | P: | 1.88 in |
| AA: | 8.88 | V: | 1.94 in |
| U: | 0.75 in | L1: | 8.76 in |
| BE1: | 0.5 in | T: | 1 |
| H: | 0.53 in | LL: | 2.12 in |
| AG: | 4.65 | AE2: | 0.56 |
Technical Specifications
| Product Line: | OE Series- Worm Gear Reducer | Ratio: | 80:1 |
| Model Code: | 23YFC | Input Diameter (in): | 0.75 in |
| Output Diameter (in): | 1 in | Assembly: | YFC-2 |
| Gear Type: | Worm | Output Key: | 1/4 X 2.50 |
| No. of Gear Reductions: | Single | Reducer: | Worm - Right Angle |
| Shaft Seal Material: | Viton | Output Shaft Assembly Code: | 2 |
| Output Shaft Direction: | 2 | Bore Code: | 16 |
| Center Distance (in): | 2.375 | Series: | OE Series- Worm Gear Reducer |
| Service Factor: | 1 | Housing Material: | Cast Iron |
| Ratio Range: | 80:1 | Input HP @ 1750 RPM: | 0.455 |
| Input RPM: | 1,750 | Series Code: | OE |
| Motor Frame Size: | 210TC | Input Style: | Flexible Coupling Input |
| Product Type: | Right Angle | Output RPM: | 21.9 |
| Input Keyway: | 3/16 X 1.75 in | Output Shaft: | Hollow Bore |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 830 in/lbs |

