How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 8.88 | AE2: | 0.56 |
| H: | 0.53 in | AB: | 4.07 |
| D: | 2.69 | V: | 1.94 in |
| BE: | 0.38 in | AJ: | 5.88 |
| T: | 1 | Center Distance (in): | 2.375 in |
| LL: | 2.12 in | AF: | 0.19 |
| G: | 1.94 | BD: | 5.88 |
| AG: | 4.65 | LM: | 7.76 |
| L: | 5.51 in | AK: | 4.5 |
| U: | 0.75 in | I: | 3.77 in |
| P: | 1.88 in | BF: | 0.41 |
Technical Specifications
| Ratio Range: | 15:1 | Output Shaft Assembly Code: | 2 |
| Model Code: | 23YFC | Input Diameter (in): | 0.75 in |
| Input Keyway: | 3/16 X 1.75 in | Shaft Seal Material: | Viton |
| Output Shaft Direction: | 2 | Output Key: | 1/4 X 2.50 |
| Output RPM: | 117 | No. of Gear Reductions: | Single |
| Input Style: | Flexible Coupling Input | Input RPM: | 1,750 |
| Product Type: | Right Angle | Gear Type: | Worm |
| Center Distance (in): | 2.375 | Assembly: | YFC-2 |
| Product Line: | OE Series- Worm Gear Reducer | Service Factor: | 1 |
| Reducer: | Worm - Right Angle | Input HP @ 1750 RPM: | 2.3 |
| Output Shaft: | Hollow Bore | Output Diameter (in): | 1 in |
| Motor Frame Size: | 56C | Series Code: | OE |
| Series: | OE Series- Worm Gear Reducer | Ratio: | 15:1 |
| Housing Material: | Cast Iron | Bore Code: | 16 |
| Output Torque Rating (in-lb): | 1095 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

