How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LM: | 7.76 | LL: | 2.12 in |
| BE: | 0.38 in | L: | 5.51 in |
| AJ: | 5.88 | G: | 1.94 |
| BF: | 0.41 | AE2: | 0.56 |
| AA: | 8.88 | AG: | 4.65 |
| BD: | 5.88 | Center Distance (in): | 2.375 in |
| T: | 1 | AK: | 4.5 |
| H: | 0.53 in | D: | 2.69 |
| V: | 1.94 in | AB: | 4.07 |
| U: | 0.75 in | I: | 3.77 in |
| P: | 1.88 in | AF: | 0.19 |
Technical Specifications
| Output Shaft Assembly Code: | 2 | Input Diameter (in): | 0.75 in |
| Product Line: | OE Series- Worm Gear Reducer | Input RPM: | 1,750 |
| Reducer: | Worm - Right Angle | Motor Frame Size: | 56C |
| Assembly: | YFC-2 | Gear Type: | Worm |
| Series Code: | OE | Series: | OE Series- Worm Gear Reducer |
| Output RPM: | 117 | Input Keyway: | 3/16 X 1.75 in |
| Service Factor: | 1 | Input Style: | Flexible Coupling Input |
| Output Key: | 1/4 X 2.50 | Ratio Range: | 15:1 |
| Shaft Seal Material: | Viton | Center Distance (in): | 2.375 |
| Output Shaft: | Hollow Bore | Ratio: | 15:1 |
| Product Type: | Right Angle | Model Code: | 23YFC |
| Output Diameter (in): | 1 in | Output Shaft Direction: | 2 |
| Bore Code: | 16 | No. of Gear Reductions: | Single |
| Housing Material: | Cast Iron | Input HP @ 1750 RPM: | 2.3 |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1095 in/lbs |

