How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.56 | U: | 0.75 in |
| V: | 1.94 in | LL: | 2.12 in |
| H: | 0.53 in | AJ: | 5.88 |
| L: | 5.51 in | AA: | 8.88 |
| D: | 2.69 | I: | 3.77 in |
| BD: | 5.88 | AK: | 4.5 |
| Center Distance (in): | 2.375 in | BF: | 0.41 |
| LM: | 7.76 | AF: | 0.19 |
| P: | 1.88 in | AG: | 4.65 |
| T: | 1 | AB: | 4.07 |
| G: | 1.94 | BE: | 0.38 in |
Technical Specifications
| Input HP @ 1750 RPM: | 1.83 | Series: | OE Series- Worm Gear Reducer |
| Ratio Range: | 20:1 | Assembly: | YFC-2 |
| Center Distance (in): | 2.375 | Output Key: | 1/4 X 2.50 |
| Input Style: | Flexible Coupling Input | Output Shaft Direction: | 2 |
| Input RPM: | 1,750 | Model Code: | 23YFC |
| Reducer: | Worm - Right Angle | No. of Gear Reductions: | Single |
| Bore Code: | 16 | Series Code: | OE |
| Output Shaft: | Hollow Bore | Ratio: | 20:1 |
| Input Diameter (in): | 0.75 in | Product Type: | Right Angle |
| Housing Material: | Cast Iron | Motor Frame Size: | 56C |
| Service Factor: | 1 | Output RPM: | 87.5 |
| Shaft Seal Material: | Viton | Product Line: | OE Series- Worm Gear Reducer |
| Input Keyway: | 3/16 X 1.75 in | Output Diameter (in): | 1 in |
| Gear Type: | Worm | Output Shaft Assembly Code: | 2 |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1121 in/lbs |

