How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 5.88 | I: | 3.77 in |
| AB: | 4.07 | G: | 1.94 |
| Center Distance (in): | 2.375 in | BE: | 0.38 in |
| AA: | 8.88 | T: | 1 |
| AF: | 0.19 | LL: | 2.12 in |
| AG: | 4.65 | H: | 0.53 in |
| BD: | 5.88 | U: | 0.75 in |
| BF: | 0.41 | L: | 5.51 in |
| P: | 1.88 in | AK: | 4.5 |
| V: | 1.94 in | AE2: | 0.56 |
| D: | 2.69 | LM: | 7.76 |
Technical Specifications
| Output RPM: | 87.5 | Output Shaft Assembly Code: | 2 |
| Ratio: | 20:1 | Gear Type: | Worm |
| Output Key: | 1/4 X 2.50 | No. of Gear Reductions: | Single |
| Product Type: | Right Angle | Input RPM: | 1,750 |
| Output Shaft: | Hollow Bore | Input Keyway: | 3/16 X 1.75 in |
| Center Distance (in): | 2.375 | Housing Material: | Cast Iron |
| Shaft Seal Material: | Viton | Service Factor: | 1 |
| Series Code: | OE | Input Style: | Flexible Coupling Input |
| Series: | OE Series- Worm Gear Reducer | Output Diameter (in): | 1 in |
| Ratio Range: | 20:1 | Model Code: | 23YFC |
| Input Diameter (in): | 0.75 in | Product Line: | OE Series- Worm Gear Reducer |
| Reducer: | Worm - Right Angle | Output Shaft Direction: | 2 |
| Input HP @ 1750 RPM: | 1.83 | Bore Code: | 16 |
| Motor Frame Size: | 56C | Assembly: | YFC-2 |
| Output Torque Rating (in-lb): | 1121 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

