How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | Center Distance (in): | 2.375 in |
| G: | 1.94 | T: | 1 |
| H: | 0.53 in | V: | 1.94 in |
| LL: | 2.12 in | BD: | 5.88 |
| BF: | 0.41 | P: | 1.88 in |
| I: | 3.77 in | U: | 0.75 in |
| D: | 2.69 | LM: | 7.76 |
| AG: | 4.65 | AA: | 8.88 |
| AE2: | 0.56 | AF: | 0.19 |
| AJ: | 5.88 | L: | 5.51 in |
| AB: | 4.07 | AK: | 4.5 |
Technical Specifications
| Gear Type: | Worm | Ratio: | 20:1 |
| Assembly: | YFC-2 | Output Shaft: | Hollow Bore |
| Output Shaft Assembly Code: | 2 | Housing Material: | Cast Iron |
| Product Type: | Right Angle | Input Style: | Flexible Coupling Input |
| Shaft Seal Material: | Viton | Input Keyway: | 3/16 X 1.75 in |
| Reducer: | Worm - Right Angle | Output RPM: | 87.5 |
| Input HP @ 1750 RPM: | 1.83 | Series: | OE Series- Worm Gear Reducer |
| Product Line: | OE Series- Worm Gear Reducer | Center Distance (in): | 2.375 |
| Input Diameter (in): | 0.75 in | Output Diameter (in): | 1 in |
| Bore Code: | 16 | Output Key: | 1/4 X 2.50 |
| Input RPM: | 1,750 | Motor Frame Size: | 56C |
| Output Shaft Direction: | 2 | Ratio Range: | 20:1 |
| Service Factor: | 1 | No. of Gear Reductions: | Single |
| Series Code: | OE | Model Code: | 23YFC |
| Output Torque Rating (in-lb): | 1121 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

